Overview
Remote SupportWith Remote Support for medium-voltage converters, Siemens is offering a new type of on-call service. A direct link to the customer's system can be established at the customer's request. All analysis, diagnostic and interventions options can therefore be utilized within a very short time.
Mobile Diagnostics
Within Mobile Diagnostics the measurements are performed using a mobile handheld on contractually agreed time intervals. Therefore vibration measurements and/or offline-/online-PD measurement will be performed.
Remote Diagnostics
The continuous monitoring – with a permanently installed measurement equipment – makes it possible to detect changes in the operating states early and to take according counter-measures.
SIDRIVE IQ based Services
SIDRIVE IQ based Services is our cloud-based approach for the next generation of Remote Services and Condition Monitoring Services. With SIDRIVE IQ, condition data from your drive train components is transferred to the cloud and analyzed by our Service experts.
Your benefits at a glance:
- Minimization of downtimes by faster access to assistance with fault rectification
- Greater security and quality with remote access and user authorization certified according to ISO 27001 and CERT
- Remote Services that can be implemented faster than local measures helps to reduce costs
- No permanently installed measurement equipment needed
- Higher plant availability e.g. with PD measurement by reducing risk of winding failure downtimes up to 75%
- Performing the measurements in operation enabling scheduling of required maintenance activities in an upcoming downtime
- Early error identification with continuous monitoring incl. automated alerts for minimized unplanned downtimes
- Automated alert notification enables specific failure prevention measures
- Cloud-based analytics enabling real time fleet transparency with continuously improving data analysis
Contact
Your Siemens Contact Person is happy to answer questions on all aspects of Digital Industry Services.Complex drive systems have to be highly available and require competent and fast support, if necessary. This can increasingly be achieved by the use of modern, powerful communication media via remote access. It is necessary to consider the increasing demands on IT security, traceability and flexibility of the remote access.
Siemens is offering Remote Support as an add-on for on-call service contracts for SINAMICS medium-voltage and low-voltage converters.
When requested by the customer, a direct connection can be established to the customer's system, data called up and after being released by the customer, downloaded back into the system. All analytical, diagnostic and intervention options are available in the shortest time – just like a direct connection.
Your benefits at a glance with Remote Support
- Shorten unplanned downtimes by faster access to expert analysis and thus faster converter troubleshooting
- Reduced service intervention cost by less and faster on site services and a high rate of first-time-fix
- High data security by state of the art security standards (ISO 27001 and CERT certified) and full customer control
Proceed as follows
Are you interested in these services? If you are, contact your Siemens Contact Person. They will be glad to help and are available for more detailed information about this service.
Drive components such as motors and converters are highly stressed components that are subject to different degrees of wear and continuous tear, depending on operating life and stress. The stress is often not visible with the naked eye over a longer period of time so that the result may be failures and unplanned downtime with incalculable losses. It is therefore crucial to be able to estimate the condition of the components correctly at all times.
Mobile Diagnostics makes it possible to detect changes in the operating states early and to take according counter-measures. Expensive plant downtime and production losses can thus be avoided.
Within Mobile Diagnostics the measurements are performed using a mobile handheld on contractually agreed time intervals. After the mobile measurement an expert-based status report with individual service recommendations is generated.

Your benefits at a glance with Mobile Diagnostics
- No permanently installed measuring equipment needed
- Higher plant availability e.g. with PD measurement by reducing the risk of winding failure downtimes up to 75%
- Performing the measurements in operation enabling scheduling of required maintenance activities in an upcoming downtime
Proceed as follows
Are you interested in these services? If you are, contact your Siemens Contact Person. They will be glad to help and are available for more detailed information about this service.
Remote Diagnostics for Drive Systems
Drive components such as motors and converters are highly stressed components that are subject to different degrees of wear and continuous tear, depending on operating life and stress. The stress is often not visible with the naked eye over a longer period of time so that the result may be failures and unplanned downtime with incalculable losses. It is therefore crucial to be able to estimate the condition of the components correctly at all times.
Remote Diagnostics makes it possible to detect changes in the operating states early and to take according counter-measures. Expensive plant downtime and production losses can thus be avoided.
Within Remote Diagnostics a permanently installed condition monitoring is used to monitor the motors and converters. Threshold-based alert mechanism enables early error identification. A customized dashboard is used for the visualization of the equipment status. Additional an expert-based status report with individual service recommendations is generated on a regularly basis.
Your benefits at a glance with Remote Diagnostics
- Early error identification with regular monitoring incl. trend recognition for minimized unplanned downtimes
- Alert notification on identified irregularities enabling specific failure prevention measures
- Performing the measurements in operation enabling scheduling of required maintenance activities in an upcoming downtime
Further Information
Proceed as follows
Are you interested in these services? If you are, contact your Siemens Contact Person. They will be glad to help and are available for more detailed information about this service.
Experience SIDRIVE IQ based Services
Drive components such as motors and converters are highly stressed components that are subject to different degrees of wear and continuous tear, depending on operating life and stress. The stress is often not visible with the naked eye over a longer period of time so that the result may be failures and unplanned downtime with incalculable losses. It is therefore crucial to be able to estimate the condition of the components correctly at all times.
With SIDRIVE IQ, condition data from your drive train components is transferred to the cloud via an encrypted connection. All the data is combined in a single system. Thanks to the web-based dashboard, you have constant transparency about the condition of your components. Automated status reports and e-mail alarm notifications in the event of limit value violations also help you to detect failures at an early stage.
With SIDRIVE IQ based Services, we offer you digital expert support to optimize the availability and productivity of your plant to the greatest possible extent. Our service experts continuously monitor the connected components. If a weak point is detected, we notify you directly and comprehensively. We're also happy to help you with planning and troubleshooting.
In the event of an unpredictable fault, we offer you immediate support. In this case, our service expert team is automatically informed via the cloud and contacts you directly to initiate troubleshooting as quickly as possible.
Your benefits at a glance with SIDRIVE IQ Services
- Shorten unplanned downtimes by direct expert contact and cloud-based data availability enabling faster troubleshooting
- Early error identification with continuous monitoring incl. automated reports for minimized unplanned downtimes
- Cloud-based analytics enabling real time fleet transparency with continuously improving data analysis
Expert Diagnostics - Diagnostics that really get you ahead
Detect anomalies at an early stage and minimize unplanned downtimes
With Expert Diagnostics, you can rely on continuous expert and cloud-based condition monitoring that prevents downtime. Medium-voltage converters and high-voltage motors are monitored by our service experts with the help of cloud-based analyses.
In the event of an abnormality or deviation, an immediate event notification is initiated. Once the vulnerability has been identified, our service expert will contact you to eliminate the vulnerability as quickly as possible. With long-term data analyses and trend evaluations, expert reports can also be generated with a detailed condition assessment and specific service recommendations.
Learn more about Expert Diagnostics in our video!
Expert Assistance - Expert advice whenever you need it
Correct errors immediately and shorten unplanned downtimes
Expert Assistance ensures that our experts will provide you with digital support for your medium- and high-voltage equipment. In the event of a failure, the cloud-based alarms alert our experts and they’re on the spot immediately to provide direct support for troubleshooting to keep the failure as short as possible.
In the event of a drive-train fault, an alarm is automatically triggered and reported to the relevant on-call service. A service expert will then contact you directly and help you quickly get the drive up and running again. Thanks to the SIDRIVE IQ platform, the service expert has a comprehensive overview of the operating parameters – with no time-consuming data transfers involved.
Learn more about Expert Assistance in our video!Proceed as follows
Are you interested in these services? If you are, contact your Siemens Contact Person. They will be glad to help and are available for more detailed information about this service.