text.skipToContent text.skipToNavigation
ID: 109476110 Nov 29, 2022

Type Examination Certificate - Marine / Shipbuilding - DNV

SINAMICS GL150 - 6SL3855.; SINAMICS GM150, SM150, IGCT, HV-IGBT - 6SL38…; SINAMICS SM120 CM - 6SL387.., 6SL388.

Certificate Number TAE00003A0; TAE000035S; 61166-13HH
Certificate Type Marine / Shipping
Certificate Type Examination Certificate
Approval Office DNV-GL

Download 

SINAMICS GL150
CertificateValid untilNote
DNV_GL Type Approval GL150 _ 2021.pdf2026-03-10GL150
GL_Type_Approval_Certificate_fr_GL150.pdf2015GL150

SINAMICS GM150 / SINAMICS SM150
CertificateValid untilNote
TAE000035S_1.pdf2024-03-07​GM150
SM150

SINAMICS SM120 CM
CertificateValid untilNote
GL-Zertifikat_SM120_.pdf2018-12-10​SM120 CM

Download

Security information

In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about industrial security, please visit https://www.siemens.com/industrialsecurity.

Affected Products / Portfolio

  • SINAMICS GL150
    Medium-Voltage Converters - The rugged LCI variable speed and starting converter for large synchronous motors and generators!
    The LCI-converter is designed for single-motor applications with variable and constant torque characteristics in power ratings up to 85 MW (Higher ratings on request). Available in air- and water-cooled designs and capable of 2Q or 4Q operation. Commonly used for variable-speed operation as well as for start-up operation of large synchronous motors and generators and with speeds ranging up to approx. 7000 rpm.
  • SINAMICS SM120 CM
    Legacy Series
  • SINAMICS GM150
    Medium-Voltage Converters - A universal and simple MV-drive converter for single-motor applications with variable and constant torque characteristics in a compact and efficient design, but without regenerative feedback. The SINAMICS GM150 (IGBT / IGCT) variable speed drive offers simplicity due to the use of standardized engineering tools like Drive Technology Configurator for system integration and STARTER for fast and user-friendly commissioning. SINAMICS GM150 distinguishes itself as competitive, rugged and service friendly.
  • SINAMICS SM150
    Medium-Voltage Converters - The SINAMICS SM150 is a high-end drive converter for low and high speed applications with single or multimotor system configurations that might require high dynamic performance and regenerative capabilities. Available in drive configurations featuring either IGBT and IGCT technology for a wider power range of medium voltage applications.