Low-Voltage Non-standard Motors - The ultracompact, extremely reliable low voltage motor up to 2 MW for applications in areas with no risk of explosion – as well as for hazardous Zones 2 and 22 (Ex ec and Ex tc). The real highlight is the revolutionary cooling concept, which is used for all air-cooled versions of this platform. Fin cooling, tube cooling and an internal cooling circuit are smartly combined. You benefit from its unique power density which is approximately 10–15 % higher power output from the same frame size.
ID: 109774233
Feb 16, 2023
Catalog D 84.2: SIMOTICS HV C 01/2022
Preliminary Catalog SIMOTICS HV C
Version | 1.15 - 01/2022 |
---|---|
Languages | EN |
Ident-No. | D84.2 |
Note | Preliminary Catalog SIMOTICS HV C |
Download
Preliminary Catalogue SIMOTICS HV C 1.15.pdf
DownloadSIMOTICS_HV_C_Catalogue_Data.pdf
DownloadSecurity information
In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about industrial security, please visit https://www.siemens.com/industrialsecurity.Affected Products / Portfolio
-
-
Low-Voltage Non-standard Motors - The water-jacket cooled low voltage motor up to 2.5 MW, which as a result of its optimized cooling concept, has been made even more compact – making it the ideal solution for applications where space is restricted. At the same time, the motor is predestined for extreme installation locations as dirty, aggressive and salt-laden air is reliably prevented from entering the motor. Further, it allows the dissipated heat to be recovered and used in the process itself. Additional optimization has also resulted in a lighter design, even quieter operation and a further improved vibrational behavior, which ensures smooth operation and in turn maximum service life for the plant or system.
-
Low-Voltage Non-standard Motors - An ultracompact flameproof low voltage motor up to 2 MW, which ensures maximum safety and very reliable operation, even in highly explosive environments. The reason for the unique power density is a revolutionary cooling concept. This combines the principle of air circulating in the motor – together with tube cooling elements: Further, the SIMOTICS HV C flameproof sets itself apart as a result of its extremely rugged design for maximum reliability, even under harsh conditions and optimized vibration behavior.
-
High-Voltage Motors - The ultracompact, extremely reliable high voltage motor up to 3.2 MW for applications in areas with no risk of explosion – as well as for hazardous Zones 2 and 22 (Ex ec and Ex tc). The real highlight is the revolutionary cooling concept, which is used for all air-cooled versions of this platform. Fin cooling, tube cooling and an internal cooling circuit are smartly combined. You benefit from its unique power density which is approximately 10–15 % higher power output from the same frame size.
-
High-Voltage Motors - The water-jacket cooled high voltage motor from 1.1 - 3.2 MW, which as a result of its optimized cooling concept, has been made even more compact – making it the ideal solution for applications where space is restricted. At the same time, the motor is predestined for extreme installation locations as dirty, aggressive and salt-laden air is reliably prevented from entering the motor. Further, it allows the dissipated heat to be recovered and used in the process itself. Additional optimization has also resulted in a lighter design, even quieter operation and a further improved vibrational behavior, which ensures smooth operation and in turn maximum service life for the plant or system.
-
High-Voltage Motors - An ultracompact flameproof high voltage motor up to 7.1 MW, which ensures maximum safety and very reliable operation, even in highly explosive environments. The reason for the unique power density is a revolutionary cooling concept. This combines the principle of air circulating in the motor – together with tube cooling elements: Further, the SIMOTICS HV C flameproof sets itself apart as a result of its extremely rugged design for maximum reliability, even under harsh conditions and optimized vibration behavior.
-
High-Voltage Motors - The high voltage compact IEC motors featuring asynchronous technology cover a power range from 150 kW to 7.1 MW, in all relevant cooling types for low installation heights – in addition to classic fin cooling, also available with tube cooling and water jacket cooling.
-
Low-Voltage Non-standard Motors - The low voltage compact IEC motors featuring asynchronous technology cover a power range from to 2 MW, in all relevant cooling types for low installation heights – in addition to classic fin cooling, also available with tube cooling and water jacket cooling.