Low-Voltage Non-standard Motors - The ultracompact, extremely reliable low voltage motor up to 2 MW for applications in areas with no risk of explosion – as well as for hazardous Zones 2 and 22 (Ex ec and Ex tc). The real highlight is the revolutionary cooling concept, which is used for all air-cooled versions of this platform. Fin cooling, tube cooling and an internal cooling circuit are smartly combined. You benefit from its unique power density which is approximately 10–15 % higher power output from the same frame size.
ID: 18394
Nov 17, 2022
Option description K73 - Coating system C3 H NDFT 180µm
SIMOTICS HV C/M/HP, HS-synchron/modyn, Rolling, Mining, SIGENTICS, SIGENTICS M
Entry page subcategory | Technical information |
---|
See attached document for more information.
Affected Products / Portfolio
-
-
Low-Voltage Non-standard Motors - The water-jacket cooled low voltage motor up to 2.5 MW, which as a result of its optimized cooling concept, has been made even more compact – making it the ideal solution for applications where space is restricted. At the same time, the motor is predestined for extreme installation locations as dirty, aggressive and salt-laden air is reliably prevented from entering the motor. Further, it allows the dissipated heat to be recovered and used in the process itself. Additional optimization has also resulted in a lighter design, even quieter operation and a further improved vibrational behavior, which ensures smooth operation and in turn maximum service life for the plant or system.
-
Low-Voltage Non-standard Motors - An ultracompact flameproof low voltage motor up to 2 MW, which ensures maximum safety and very reliable operation, even in highly explosive environments. The reason for the unique power density is a revolutionary cooling concept. This combines the principle of air circulating in the motor – together with tube cooling elements: Further, the SIMOTICS HV C flameproof sets itself apart as a result of its extremely rugged design for maximum reliability, even under harsh conditions and optimized vibration behavior.
-
High-Voltage Motors - The ultracompact, extremely reliable high voltage motor up to 3.2 MW for applications in areas with no risk of explosion – as well as for hazardous Zones 2 and 22 (Ex ec and Ex tc). The real highlight is the revolutionary cooling concept, which is used for all air-cooled versions of this platform. Fin cooling, tube cooling and an internal cooling circuit are smartly combined. You benefit from its unique power density which is approximately 10–15 % higher power output from the same frame size.
-
High-Voltage Motors - The water-jacket cooled high voltage motor from 1.1 - 3.2 MW, which as a result of its optimized cooling concept, has been made even more compact – making it the ideal solution for applications where space is restricted. At the same time, the motor is predestined for extreme installation locations as dirty, aggressive and salt-laden air is reliably prevented from entering the motor. Further, it allows the dissipated heat to be recovered and used in the process itself. Additional optimization has also resulted in a lighter design, even quieter operation and a further improved vibrational behavior, which ensures smooth operation and in turn maximum service life for the plant or system.
-
High-Voltage Motors - An ultracompact flameproof high voltage motor up to 7.1 MW, which ensures maximum safety and very reliable operation, even in highly explosive environments. The reason for the unique power density is a revolutionary cooling concept. This combines the principle of air circulating in the motor – together with tube cooling elements: Further, the SIMOTICS HV C flameproof sets itself apart as a result of its extremely rugged design for maximum reliability, even under harsh conditions and optimized vibration behavior.
-
High-Voltage Motors - The high voltage compact IEC motors featuring asynchronous technology cover a power range from 150 kW to 7.1 MW, in all relevant cooling types for low installation heights – in addition to classic fin cooling, also available with tube cooling and water jacket cooling.
-
Low-Voltage Non-standard Motors - The low voltage compact IEC motors featuring asynchronous technology cover a power range from to 2 MW, in all relevant cooling types for low installation heights – in addition to classic fin cooling, also available with tube cooling and water jacket cooling.
-
High-Voltage Motors - High voltage motors up to 26.5 MW employing a modular cooling concept for applications in sectors such as oil & gas, petrochemical, chemical, steel, shipbuilding, cement, fiber, water & wastewater and power generation. Due to the flexible concept, the motor can be precisely adapted to the appropriate application. This is complemented by outstanding reliability, a high degree of mechanical stiffness as well as a weight-optimized and noise-dampening design.
-
Low-Voltage Non-standard Motors - Low voltage motors from 250 - 5300 kW employing a modular cooling concept for applications in sectors such as oil & gas, petrochemical, chemical, steel, shipbuilding, cement, fiber, water & wastewater and power generation. Due to the flexible concept, the motor can be precisely adapted to the appropriate application. This is complemented by outstanding reliability, a high degree of mechanical stiffness as well as a weight-optimized and noise-dampening design.
-
High-Voltage Motors - SIMOTICS HV HP is a platform motor from 5 - 70 MW which is characterized by a unique grade of modularity and adaptability to customer specific requirements. The standardized platform concept combines the advantages of a serial production with the advantages of tailor-made solution which can be flexibly and efficiently adjusted to your requirements. With the SIMOTICS HV HP for the first time taylor-made motors of the topmost power range are available in the Siemens configuration tools: for an easy selection and configuration, accelerated offer performance and reduced efforts.
-
High-Voltage Motors - The high-speed direct drive for compressors up to 30 MW and up to 15.900 rpm! The SIMOTICS HV Series HS-modyn sets standards when it comes to the availability of compressor drives: due to the unique rotor design it has the highest degree of reliability and minimum maintenance costs.
-
Market-specific Solutions - As a trusted mining partner, SIMINE solutions help customers to meet their challenges and thereby enable to set new benchmarks within the mining industry. To boost efficiency and reduce costs, we rely on our solutions for mine hoists, bulk material handling, gearless and conventional mills as well as mining-specific automation and power solutions. SIMINE solutions additionally offer solutions for the digitalization of your plants, machinery and processes which optimize operations and ensure consistent, end-to-end data management.
-
Generators - Irrespective of whether on board a ship or oil platform, in an industrial plant, emergency power system, hydroelectric, diesel, gas or steam power plant:
SIGENTICS industrial generators seamlessly address a power range from 300 kVA to over 35 MVA for all applications. The range includes high- and low-voltage generators, diesel gensets, small hydro and turbine-driven generators. -
SIGENTICS HV/LV sync generatorSIGENTICS HV/LV sync generator